XM-B5R4-0409C-01
XR-B5R4-0409C-01 RoHS



Amplifier, ONET4201PARGTR [PCB: 1157]
Included Bias Controller: XM-B5R6-0409D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Texas Instruments

Spec Sheet

N/A ONET4201PARGTR

Manufacturer Specs

Low Freq

N/A 0.025 MHz

High Freq

N/A 4250 MHz

Gain

N/A 50 dB

ROHS

RoHS

N/A XR-B5R4-0409C-01