XM-C583-0609C-01
XR-C583-0609C-01 RoHS



Amplifier, LMH5401 [PCB: 1415]
SE to Differential, Unity Gain
Included Bias Controller: XM-C6H8-0609D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Texas Instruments

Spec Sheet

N/A LMH5401

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 2000 MHz

Gain

N/A 12 dB

NF

N/A 9.6 dB

ROHS

RoHS

N/A XR-C583-0609C-01