XM-A761-0604D
XR-A761-0604D RoHS



Digital Step Attenuator, CHT4012-QDG [PCB: 0612]
Recommended Bias Controller: XM-A762-0604D
Unit of Measure

Manufacturer Info

Product Page

N/A UMS

Spec Sheet

N/A CHT4012-QDG

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 6000 MHz

Atten Range

N/A 31.5 dB

Atten Step

N/A 0.5 dB

IL

N/A 2.5 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A761-0604D