XM-TC2-292M-292M-36



Maury Microwave SP-292-MM-36 StabilityPlus RF Cable
2.92mm Male to 2.92mm Male
36 inch length, DC - 40 GHz
Unit of Measure

Manufacturer Info

Product Page

N/A Maury Microwave model-SP-292-MM-36

Spec Sheet

N/A 2Z-006

Manufacturer Specs

Size

N/A 2.92 in

Low Freq

N/A DC

High Freq

N/A 40000 GHz

Gender

N/A M - M