XM-WJ1-SK1-CUT-BLK-6-10
XR-WJ1-SK1-CUT-BLK-6-10 RoHS



Premium Jumper Wire (Qty 10)
Socket1 <-- 6" long --> Cut
Color: Black
Unit of Measure

Manufacturer Info

Product Page

N/A X-Microwave

Manufacturer Specs

Color

N/A Black

Length

N/A 6 in

Qty Per Pack

N/A 10

ROHS

RoHS

N/A XR-WJ1-SK1-CUT-BLK-6-10