XM-A269-1204D



Band Pass Filter, Lumped Element [PCB: 1093]

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A X-Microwave

Manufacturer Specs

CF

N/A 300 MHz

3 dB BW

N/A 19 MHz

IL

N/A 4.51 dB

20 dB Rej Low Side

N/A 287 MHz

20 dB Rej High Side

N/A 316 MHz

40 dB Rej Low Side

N/A 283 MHz

40 dB Rej High Side

N/A 326 MHz