XM-A272-1204D



Band Pass Filter, Lumped Element [PCB: 1093]

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A X-Microwave

Manufacturer Specs

CF

N/A 360 MHz

3 dB BW

N/A 23 MHz

IL

N/A 4.6 dB

20 dB Rej Low Side

N/A 346 MHz

20 dB Rej High Side

N/A 377 MHz

40 dB Rej Low Side

N/A 339 MHz

40 dB Rej High Side

N/A 388 MHz