XM-A273-1204D



Band Pass Filter, Lumped Element [PCB: 1093]

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A X-Microwave

Manufacturer Specs

CF

N/A 480 MHz

3 dB BW

N/A 29 MHz

IL

N/A 4.86 dB

20 dB Rej Low Side

N/A 460 MHz

20 dB Rej High Side

N/A 503 MHz

40 dB Rej Low Side

N/A 452 MHz

40 dB Rej High Side

N/A 517 MHz