XM-A274-1204D



Band Pass Filter, Lumped Element [PCB: 1093]

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A X-Microwave

Manufacturer Specs

CF

N/A 500 MHz

3 dB BW

N/A 30 MHz

IL

N/A 4.28 dB

20 dB Rej Low Side

N/A 480 MHz

20 dB Rej High Side

N/A 521 MHz

40 dB Rej Low Side

N/A 470 MHz

40 dB Rej High Side

N/A 529 MHz

S-Parameter Plot

 

N/A