XM-A276-1204D



Band Pass Filter, Lumped Element [PCB: 1093]

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A X-Microwave

Manufacturer Specs

CF

N/A 720 MHz

3 dB BW

N/A 40 MHz

IL

N/A 4.69 dB

20 dB Rej Low Side

N/A 692 MHz

20 dB Rej High Side

N/A 749 MHz

40 dB Rej Low Side

N/A 680 MHz

40 dB Rej High Side

N/A 760 MHz

S-Parameter Plot

 

N/A