XM-A277-1204D



Band Pass Filter, Lumped Element [PCB: 1093]

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A X-Microwave

Manufacturer Specs

CF

N/A 960 MHz

3 dB BW

N/A 59 MHz

IL

N/A 4.28 dB

20 dB Rej Low Side

N/A 921 MHz

20 dB Rej High Side

N/A 1004 MHz

40 dB Rej Low Side

N/A 904 MHz

40 dB Rej High Side

N/A 1020 MHz

S-Parameter Plot

 

N/A