XM-A278-1204D



Band Pass Filter, Lumped Element [PCB: 1093]

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A X-Microwave

Manufacturer Specs

CF

N/A 1000 MHz

3 dB BW

N/A 58 MHz

IL

N/A 4.63 dB

20 dB Rej Low Side

N/A 959 MHz

20 dB Rej High Side

N/A 1044 MHz

40 dB Rej Low Side

N/A 942 MHz

40 dB Rej High Side

N/A 1060 MHz

S-Parameter Plot

 

N/A