XM-A282-1204D



Band Pass Filter, Lumped Element [PCB: 1093]

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A X-Microwave

Manufacturer Specs

CF

N/A 1500 MHz

3 dB BW

N/A 80 MHz

IL

N/A 4.86 dB

20 dB Rej Low Side

N/A 1440 MHz

20 dB Rej High Side

N/A 1561 MHz

40 dB Rej Low Side

N/A 1416 MHz

40 dB Rej High Side

N/A 1585 MHz

S-Parameter Plot

 

N/A