XM-A286-1204D



Band Pass Filter, Lumped Element [PCB: 1093]

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A X-Microwave

Manufacturer Specs

CF

N/A 2565 MHz

3 dB BW

N/A 142 MHz

IL

N/A 4.28 dB

20 dB Rej Low Side

N/A 2462 MHz

20 dB Rej High Side

N/A 2665 MHz

40 dB Rej Low Side

N/A 2421 MHz

40 dB Rej High Side

N/A 2708 MHz

S-Parameter Plot

 

N/A