XM-A289-1204D



Band Pass Filter, Lumped Element [PCB: 1093]

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A X-Microwave

Manufacturer Specs

CF

N/A 4000 MHz

3 dB BW

N/A 203 MHz

IL

N/A 5.13 dB

20 dB Rej Low Side

N/A 3840 MHz

20 dB Rej High Side

N/A 4168 MHz

40 dB Rej Low Side

N/A 3779 MHz

40 dB Rej High Side

N/A 4224 MHz

S-Parameter Plot

 

N/A