XM-B9B4-1404D



Band Pass Filter, Cavity [PCB: 1432]
Unit of Measure

Manufacturer Info

Product Page

N/A X-Microwave

Manufacturer Specs

CF

N/A 15000 MHz

3 dB BW

N/A 161 MHz

IL

N/A 2.56 dB

20 dB Rej Low Side

N/A 14850 MHz

20 dB Rej High Side

N/A 15120 MHz

40 dB Rej Low Side

N/A 14780 MHz

40 dB Rej High Side

N/A 15220 MHz

S-Parameter Plot

 

N/A