XM-A2B6-0404C
XR-A2B6-0404C RoHS



Low Pass Filter, XMW LPF [PCB: 156]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 14000 MHz

IL

N/A 1 dB

3dB PB

N/A 16250 MHz

20dB Rej Freq

N/A 21800 MHz

ROHS

RoHS

N/A XR-A2B6-0404C