
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A121-0404C-02
XR-A121-0404C-02 RoHS

Amplifier, NBB-310 [PCB: 2]
Included Bias Controller: XM-C3Y5-0404D
Connectorized Housing
SuperSMA Connectors
Configurations
Configurations
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 50 MHz |
High Freq |
N/A 12000 MHz |
Gain |
N/A 13 dB |
NF |
N/A 4.9 dB |
P1dB |
N/A 13.8 dBm |
IP3 |
N/A 24 dBm |