
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A266-0804C
XR-A266-0804C RoHS

Amplifier, HMC994APM5E [PCB: 844]
Connectorized Housing
2.92mm Connectors
Configurations
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 50 MHz |
High Freq |
N/A 28000 MHz |
Gain |
N/A 15 dB |
NF |
N/A 3.5 dB |
P1dB |
N/A 28 dBm |
IP3 |
N/A 38 dBm |