
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A266-0804C-01
XR-A266-0804C-01 RoHS

Amplifier, HMC994APM5E [PCB: 844]
Included Bias Controller: XM-A161-0804D
Connectorized Housing
2.92mm Connectors
Configurations
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 50 MHz |
High Freq |
N/A 28000 MHz |
Gain |
N/A 15 dB |
NF |
N/A 3.5 dB |
P1dB |
N/A 28 dBm |
IP3 |
N/A 38 dBm |
Bias and Sequencing
Bias Instruction |
N/A
Power-up Sequence
1. Apply +VIN = +11.5V Typ [+11.5 to +13V] 2. Apply RF input signal Power-down Sequence 1. Turn off the RF input signal 2. Set +VIN to 0V Theory of Operation The input voltage is regulated to provide VDD = +10.7V to the RF amplifier. VG2 = 3.5V. A negative gate voltage is generated internally starting at VGG = -2V. Vgg becomes less negative until an IDD of 250mA is achieved. IDD is actively maintained by continuously adjusting VGG during operation. The nominal gate voltage is -0.5V. |