XM-A314-0804D



Amplifier, TN6509PM [PCB: 0205]
Recommended Bias Controller: XM-A2J6-0404D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A 0

Spec Sheet

N/A TN6509PM

Manufacturer Specs

Low Freq

N/A 5 MHz

High Freq

N/A 500 MHz

Gain

N/A 14.5 dB

NF

N/A 4.6 dB

P1dB

N/A 23 dBm

IP3

N/A 36 dBm

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = 15.0V
Verify IDD ~88mA
2. Apply RF Input

Power-down Sequence
1. Remove RF Input
2. Turn off VDD