
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A342-0804C-01
XR-A342-0804C-01 RoHS

Amplifier, HMC797APM5E [PCB: 0844]
Included Bias Controller: XM-A378-0804D
Connectorized Housing
SuperSMA Connectors
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 50 MHz |
High Freq |
N/A 22000 MHz |
Gain |
N/A 15 dB |
NF |
N/A 3.5 dB |
P1dB |
N/A 29 dBm |
IP3 |
N/A 41 dBm |
Bias and Sequencing
Bias Instruction |
N/A
Power-up Sequence
1. Apply +VIN = +11.5V Typ [+11.5 to +12V] 2. Apply RF input signal Power-down Sequence 1. Turn off the RF input signal 2. Set +VIN to 0V Theory of Operation The input voltage is regulated to provide VDD = +10V to the RF amplifier. VG2 = +3.5V. A negative gate voltage is generated internally starting at VGG = -2V. Vgg becomes less negative until an IDD of 400mA is achieved. IDD is actively maintained by continuously adjusting VGG during operation. The nominal gate voltage is -0.55V. |