XM-A343-0604D
XR-A343-0604D RoHS



Amplifier, HMC463LP5E [PCB: 0236]
Recommended Bias Controller: XM-A344-0604D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC463LP5E

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 20000 MHz

Gain

N/A 13 dB

NF

N/A 2.8 dB

P1dB

N/A 16 dBm

IP3

N/A 24 dBm

S-Parameter Plot

 

N/A

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VG1 = -2.0V
2. Apply VDD = 5.0V
3. Adjust VG1 more positive until IDQ reaches 60mA
Note: VG1 ~ -0.9V, Do not exceed 0.0V
4. Apply the RF input signal

Power-down Sequence
1. Turn off the RF input signal
2. Adjust VG1 to -2.0V
3. Adjust VDD to 0V
4. Adjust VG1 to 0V

Note: VG2 is left open for self-bias, optional for gain control

ROHS

RoHS

N/A XR-A343-0604D