
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A345-0404D
XR-A345-0404D RoHS

Amplifier, MAAM-011101 [PCB: 1989]
Recommended Bias Controller: XM-A4E3-0404D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 4000 MHz |
High Freq |
N/A 20000 MHz |
Gain |
N/A 16 dB |
NF |
N/A 4 dB |
P1dB |
N/A 19 dBm |
IP3 |
N/A 30 dBm |