
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A373-0404C-01
XR-A373-0404C-01 RoHS

Amplifier, HMC519LC4 [PCB: 450]
Included Bias Controller: XM-A2R9-0404D
Connectorized Housing
2.92mm Connectors
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 18000 MHz |
High Freq |
N/A 31000 MHz |
Gain |
N/A 14 dB |
NF |
N/A 3.5 dB |
P1dB |
N/A 11 dBm |
IP3 |
N/A 23 dBm |