XM-A3A4-0404D
XR-A3A4-0404D RoHS



Amplifier, HMC963LC4 [PCB: 0450]
F=6G-26.5GHz
Recommended Bias Controller: XM-A6E9-0404D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC963LC4

Manufacturer Specs

Low Freq

N/A 6000 MHz

High Freq

N/A 26500 MHz

Gain

N/A 22 dB

NF

N/A 2.5 dB

P1dB

N/A 10 dBm

IP3

N/A 18 dBm

S-Parameter Plot

 

N/A

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = 3.5V
Verify IDD ~45mA
2. Apply RF Input

Power-down Sequence
1. Remove RF Input
2. Turn off VDD

ROHS

RoHS

N/A XR-A3A4-0404D