
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A3B1-0804D
XR-A3B1-0804D RoHS

Amplifier, HMC464LP5E [PCB: 0317]
Recommended Bias Controller: XM-D4A7-0804D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 2000 MHz |
High Freq |
N/A 20000 MHz |
Gain |
N/A 14 dB |
NF |
N/A 4 dB |
P1dB |
N/A 25 dBm |
IP3 |
N/A 26 dBm |