
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A3E1-0404D
XR-A3E1-0404D RoHS

Amplifier, HMC1040LP3CE [PCB: 0278]
F=24-43.5GHz
Recommended Bias Controller: XM-A2J7-0404D-SP
Configurations
Configurations
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 24000 MHz |
High Freq |
N/A 43500 MHz |
Gain |
N/A 23 dB |
NF |
N/A 2.2 dB |
P1dB |
N/A 12 dBm |
IP3 |
N/A 22 dBm |