
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A3E6-0804C-01
XR-A3E6-0804C-01 RoHS

Amplifier, CMD192C5 [PCB: 0134]
F=50M-20G
Included Bias Controller: XM-A379-0804D
SuperSMA Connectors
Connectorized Housing
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 50 MHz |
High Freq |
N/A 20000 MHz |
Gain |
N/A 19 dB |
NF |
N/A 1.9 dB |
P1dB |
N/A 25 dBm |
IP3 |
N/A 33 dBm |