
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A3E6-0804D
XR-A3E6-0804D RoHS

Amplifier, CMD192C5 [PCB: 0134]
F=50M-20G
Recommended Bias Controller: XM-A379-0804D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 50 MHz |
High Freq |
N/A 20000 MHz |
Gain |
N/A 19 dB |
NF |
N/A 1.9 dB |
P1dB |
N/A 25 dBm |
IP3 |
N/A 33 dBm |
Bias and Sequencing
Bias Instruction |
N/A
Power-up Sequence
1. Apply VG1 = -1.0V 2. Apply VDD = 8.0V 3. Apply VG2 = (Optional -1V to +4V) Power-down Sequence 1. Turn off the RF input signal 2. Adjust VDD to 0V 3. Adjust VG1 to -4.0V 4. Adjust VG2 to 0V Note: VG2 is left open for self-bias, optional for gain control |