
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A3J2-0604D
XR-A3J2-0604D RoHS

Amplifier, TGA2567-SM [PCB: 0314]
Recommended Bias Controller: XM-A7F7-0604D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 2000 MHz |
High Freq |
N/A 20000 MHz |
Gain |
N/A 17 dB |
NF |
N/A 2 dB |
P1dB |
N/A 19 dBm |
IP3 |
N/A 29 dBm |
Bias and Sequencing
Bias Instruction |
N/A
Power-up Sequence
1. Apply VG1 = -1.5V 2. Apply VDD = 5.0V 3. Apply VG2 = +1.3V 4. Adjust VG1 more positive until IDQ reaches 100mA Note: VG1 ~ -0.7V, Do not exceed 0.0V 5. Apply the RF input signal Power-down Sequence 1. Turn off the RF input signal 2. Adjust VG1 to -1.5V 3. Adjust VG2 to 0V 4. Adjust VDD to 0V 5. Adjust VG1 to 0V |