XM-A3J3-0810C-01
XR-A3J3-0810C-01 RoHS



Amplifier, TGA2214-CP [PCB: 0315]
Flange
Included Bias Controller: XM-C121-0810D
Connectorized Housing

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A TGA2214-CP

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 18000 MHz

Gain

N/A 22 dB

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply -VIN = -6V at 0.1mA Max
2. Apply +VIN = +22V at 1.4mA Max
3. Apply the RF input signal



Power-down Sequence
1. Turn off the RF input signal
2. Adjust +VIN to 0V
3. Adjust -VIN to 0V

ROHS

RoHS

N/A XR-A3J3-0810C-01