XM-A3J3-0810D
XR-A3J3-0810D RoHS



Amplifier, TGA2214-CP [PCB: 0315]
Flange
F=2G-18G G=22dB
Recommended Bias Controller: XM-C121-0810D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A TGA2214-CP

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 18000 MHz

Gain

N/A 22 dB

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VG1 = VG2 = -5.0V
2. Apply VD1 = VD2 = 22.0V
3. Adjust VG1 and VG2 more positive until IDQ reaches 600mA
Note: VG1 ~ -2.3V, Do not exceed 0.0V
4. Apply the RF input signal

Power-down Sequence
1. Turn off the RF input signal
2. Adjust VG1 = VG2 to -5.0V
3. Adjust VD1 = VD2 to 0V

ROHS

RoHS

N/A XR-A3J3-0810D