
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A3K5-0404C-01
XR-A3K5-0404C-01 RoHS

Amplifier, HMC516LC5 [PCB: 633]
Included Bias Controller: XM-A2R9-0404D
Connectorized Housing
SuperSMA Connectors
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 9000 MHz |
High Freq |
N/A 18000 MHz |
Gain |
N/A 20 dB |
NF |
N/A 2 dB |
P1dB |
N/A 14 dBm |
IP3 |
N/A 25 dBm |