XM-A3L6-0804C-01
XR-A3L6-0804C-01 RoHS



Amplifier, NBB-312 [PCB: 142]
Quad Composite, 8 to 12 GHz, Four NBB-312
Included Bias Controller: XM-A2K1-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A NBB-312

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 12000 MHz

Gain

N/A 12.9 dB

NF

N/A 4.9 dB

P1dB

N/A 14.9 dBm

IP3

N/A 24 dBm

ROHS

RoHS

N/A XR-A3L6-0804C-01