
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A3L6-0804D
XR-A3L6-0804D RoHS

Amplifier, NBB-312 [PCB: 142]
Quad Composite, 8 to 12 GHz, Four NBB-312
Recommended Bias Controller: XM-A2K1-0404D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 50 MHz |
High Freq |
N/A 12000 MHz |
Gain |
N/A 12.9 dB |
NF |
N/A 4.9 dB |
P1dB |
N/A 14.9 dBm |
IP3 |
N/A 24 dBm |