
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A3U5-0804C-01
XR-A3U5-0804C-01 RoHS

Amplifier, MAAM-011109 [PCB: 419]
Included Bias Controller: XM-A3U6-0804D
Connectorized Housing
2.92mm Connectors
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 10 MHz |
High Freq |
N/A 40000 MHz |
Gain |
N/A 13 dB |
NF |
N/A 3.5 dB |
P1dB |
N/A 18 dBm |
IP3 |
N/A 24 dBm |
Bias and Sequencing
Bias Instruction |
N/A
Power-up Sequence
1. Apply -VIN = -5.5V [-5.5V to -8V] 2. Apply +VIN = +5.5V [+5.5V to +8V] 3. Apply the RF input signal Power-down Sequence 1. Turn off the RF input signal 2. Adjust +VIN to 0V 3. Adjust -VIN to 0V Note: The optional VG pin maybe used to override the automatic VE bias network to hard set the gate.
|