
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A3U5-0804D
XR-A3U5-0804D RoHS

Amplifier, MAAM-011109 [PCB: 0419]
Recommended Bias Controller: XM-A3U6-0804D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 10 MHz |
High Freq |
N/A 40000 MHz |
Gain |
N/A 13 dB |
NF |
N/A 3.5 dB |
P1dB |
N/A 18 dBm |
IP3 |
N/A 24 dBm |
Bias and Sequencing
Bias Instruction |
N/A
Power-up Sequence
1. Apply VE = -5.0V 2. Apply VD = +5.0V 3. Apply the RF input signal Power-down Sequence 1. Turn off the RF input signal 2. Adjust VD to 0V 3. Adjust VE to 0V Note: The optional VG pin maybe used to override the automatic VE bias network to hard set the gate.
|