XM-A3W9-0804D



Amplifier, QBH-5024PM [PCB: 0205]
Recommended Bias Controller: XM-A2J6-0404D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A API Spectrum

Spec Sheet

N/A QBH-5024PM

Manufacturer Specs

Low Freq

N/A 10 MHz

High Freq

N/A 1000 MHz

Gain

N/A 13 dB

NF

N/A 5.5 dB

P1dB

N/A 24 dBm

IP3

N/A 32 dBm

S-Parameter Plot

 

N/A

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = 15.0V
Verify IDD ~175mA
2. Apply RF Input

Power-down Sequence
1. Remove RF Input
2. Turn off VDD