
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A3Y2-0404D
XR-A3Y2-0404D RoHS

Amplifier, MAAL-011130 [PCB: 0403]
Recommended Bias Controller: XM-A2J9-0404D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 2400 MHz |
High Freq |
N/A 18500 MHz |
Gain |
N/A 21 dB |
NF |
N/A 1.4 dB |
P1dB |
N/A 14 dBm |
IP3 |
N/A 20 dBm |