
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A3Y6-0804D
XR-A3Y6-0804D RoHS

Amplifier, SMA19-1 [PCB: 0205]
Recommended Bias Controller: XM-A2J6-0404D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 10 MHz |
High Freq |
N/A 1000 MHz |
Gain |
N/A 11.5 dB |
NF |
N/A 5.5 dB |
P1dB |
N/A 22.5 dBm |
IP3 |
N/A 35 dBm |