
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A4F1-0204D
XR-A4F1-0204D RoHS

Amplifier, HMC341 [PCB: 0560]
DIE
Recommended Bias Controller: XM-B1C1-0204D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 24000 MHz |
High Freq |
N/A 30000 MHz |
Gain |
N/A 13 dB |
NF |
N/A 2.5 dB |
P1dB |
N/A 6 dBm |
IP3 |
N/A 16 dBm |