
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A4J2-0804C-01
XR-A4J2-0804C-01 RoHS

Amplifier, HMC5805ALS6 [PCB: 144]
Included Bias Controller: XM-A4J3-0804D
Connectorized Housing
2.92mm Connectors
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 50 MHz |
High Freq |
N/A 40000 MHz |
Gain |
N/A 11.5 dB |
NF |
N/A 4 dB |
P1dB |
N/A 24.5 dBm |
IP3 |
N/A 29 dBm |