XM-A4V6-0404C-01
XR-A4V6-0404C-01 RoHS



Amplifier, CMD219C4 [PCB: 0458]
Included Bias Controller: XM-A4V7-0404D

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD219C4

Manufacturer Specs

Low Freq

N/A 4000 MHz

High Freq

N/A 8000 MHz

Gain

N/A 22.5 dB

NF

N/A 1 dB

P1dB

N/A 17 dBm

IP3

N/A 28 dBm

ROHS

RoHS

N/A XR-A4V6-0404C-01