XM-A4W1-0404C-01
XR-A4W1-0404C-01 RoHS



Amplifier, CMD240P4 [PCB: 0459]
Included Bias Controller: XM-A4W2-0404D
SuperSMA Connectors
Connectorized Housing

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD240P4

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 22000 MHz

Gain

N/A 15 dB

NF

N/A 2.2 dB

P1dB

N/A 19 dBm

IP3

N/A 26 dBm

ROHS

RoHS

N/A XR-A4W1-0404C-01