XM-A4W5-0404C-01
XR-A4W5-0404C-01 RoHS



Amplifier, CMD169P4 [PCB: 440]
Included Bias Controller: XM-A4W6-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD169P4

Manufacturer Specs

Low Freq

N/A 5000 MHz

High Freq

N/A 7000 MHz

Gain

N/A 19 dB

NF

N/A 6.5 dB

P1dB

N/A 28.4 dBm

IP3

N/A 34 dBm

ROHS

RoHS

N/A XR-A4W5-0404C-01