XM-A4W5-0404D
XR-A4W5-0404D RoHS



Amplifier, CMD169P4 [PCB: 0440]
Recommended Bias Controller: XM-A4W6-0404D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD169P4

Manufacturer Specs

Low Freq

N/A 5000 MHz

High Freq

N/A 7000 MHz

Gain

N/A 19 dB

NF

N/A 6.5 dB

P1dB

N/A 28.4 dBm

IP3

N/A 34 dBm

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = +7.0V
2. Apply VEN = +3.0V
Note:
Verify IDD ~ 375mA

RF power can be applied at any time

Power-down Sequence
1. Adjust VG to 0V
2. Adjust VDD to 0V

ROHS

RoHS

N/A XR-A4W5-0404D