XM-A4W7-0404C-01
XR-A4W7-0404C-01 RoHS



Amplifier, CMD170P4 [PCB: 440]
Included Bias Controller: XM-A4W8-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMDA170P4

Manufacturer Specs

Low Freq

N/A 7500 MHz

High Freq

N/A 9000 MHz

Gain

N/A 30 dB

NF

N/A 6.5 dB

P1dB

N/A 28.3 dBm

IP3

N/A 34 dBm

ROHS

RoHS

N/A XR-A4W7-0404C-01