XM-A4W7-0404D
XR-A4W7-0404D RoHS



Amplifier, CMD170P4 [PCB: 0440]
Recommended Bias Controller: XM-A4W8-0404D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMDA170P4

Manufacturer Specs

Low Freq

N/A 7500 MHz

High Freq

N/A 9000 MHz

Gain

N/A 30 dB

NF

N/A 6.5 dB

P1dB

N/A 28.3 dBm

IP3

N/A 34 dBm

S-Parameter Plot

 

N/A

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = +7.0V
2. Apply VG = +3.0V
Note:
Verify IDD ~ 365mA

RF power can be applied at any time

Power-down Sequence
1. Adjust VG to 0V
2. Adjust VDD to 0V

ROHS

RoHS

N/A XR-A4W7-0404D