XM-A5D2-0204C-01
XR-A5D2-0204C-01 RoHS



Amplifier, CMD247 [PCB: 0568]
DIE
Included Bias Controller: XM-A5D3-0204D
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD247

Manufacturer Specs

Low Freq

N/A 30000 MHz

High Freq

N/A 40000 MHz

Gain

N/A 13 dB

NF

N/A 5 dB

P1dB

N/A 13.5 dBm

IP3

N/A 21.5 dBm

ROHS

RoHS

N/A XR-A5D2-0204C-01